Build and price the product now

Overview

Standard versions of this transducer use a 17-4 PH stainless steel diaphragm to sense pressure (Inconel versions are available for operation in highly corrosive environments). The deflection of the diaphragm is transferred to a double cantilever beam by a force transfer rod. Strain in the beam, and therefore, input pressure is measured by four foil strain gauges. An all-welded construction provides high reliability and stability. Capable of sensing extremely small changes of applied pressure, the transducers are relatively
insensitive to vibration, attitude, and shock. The P900 Series Pressure Sensors are available in a range of electrical inputs and outputs. Zero and span potentiometers are available as a special option with the P940, P950, P960, and P990 models. Non-standard pressure ranges are available in all models of the P900 Series.

 

For parts requiring RoHS compliance, please contact
factory.

 

BENEFITS

  • Field proven rugged construction
  • High overpressure capability
  • High reliability for demanding environments 
  • Application specific customization
  • Excellent media compatibility
  • Shock and vibration resistant
  • Operation in High Temperatures
  • 2-wire, 4-20 mA option; Intrinsic Safety Approval to E Exia IIC T4 (Tamb=60°C) BASEEFA, CENELEC EN50-020
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Heavy Industrial Pressure Transducers

  • Type  Absolute, Sealed, Vented

Configuration Features

  • Pressure Port/Fitting  1/4 FBSP, 1/4 FNPT, 1/4 MBSP, 1/4 MNPT, 7/16-20 UNF Male, M10x1 Female, M14x1.5 Male

  • Electrical Connection  High Range - Cable Outlet (CR), High Range - Cable Outlet, High Range - Connector Outlet (CR), High Range - Connector Outlet, Medium Range - Cable Outlet (CR), Medium Range - Cable Outlet, Medium Range - Connector Outlet (CR), Medium Range - Connector Outlet

Electrical Characteristics

  • Supply Voltage (V) 10, 10 – 36, 11 – 18, 15 – 36, 18 – 32, ±15

Body Features

  • Port Material  17-4PH

Usage Conditions

  • Pressure (bar) 5, 7, 10, 15, 20, 25, 35, 50, 70, 100, 150, 200, 250, 350, 500, 700

  • Pressure (psi) 75, 100, 150, 200, 250, 350, 500, 750, 1000, 1500, 2000, 2500, 3500, 5000, 7500, 10000

  • Operating Temperature -54 – 150 °C [ -65.2 – 302 °F ]

Operation/Application

  • Pressure Range  0 – 75 to 10000 psi

  • Output/Span  0 – 10 V (15 – 36V), 0 – 2.5 V (11 – 18 V), 0 – 20 mV (1000-OhmBridge), 0 – 20 mV (350-OhmBridge), 0 – 5 V (10 V), 0 – 5 V (18 – 32 V), 0 – 5 V (±15V), 4 – 20 mA (10 – 36 V)

  • Accuracy  <± .10% FRO, <± .20% FRO

  • Overpressure  5X FS

Other

  • Options  0 - 30mV, Cable Length, Intrinsically Safe, Screwed In, Welded

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.