Contact us to request more information about this model, including customization options

Contact Us
Overview

The all welded construction incorporates a double cantilever beam with bonded foil strain gauges. Coupling  to  the  pressure  diaphragm  via  a  force  rod,  gives excellent thermal isolation from the fluid or gas being measured. High overload protection is an integral part of the design. These units are capable of sensing extremely small changes of applied pressure and are relatively insensitive to vibration, altitude and shock.
 
For parts requiring RoHS compliance, please contact factory.

BENEFITS

  • Rugged Design for Harsh Environments
  • Versatile Packaging Design 
  • Low and High Level Output Signals 
  • Intrinsic Safety Approval to Ex ia llc T4 
  • High Overpressure Capability
  • All Welded Construction
  • Pressure Ranges 0-10,000 PSI (0.7 to 700 bars)
  • 2 Wire 4-20 mA Option BASEEFA and Cenelec Approval Class Ex ia llc T4
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Heavy Industrial Pressure Transducers

  • Type  Absolute, Sealed, Vented

Configuration Features

  • Pressure Port/Fitting  1/4 FBSP, 1/4 FNPT, 1/4 MBSP, 1/4 MNPT, 7/16-20 UNF Male, M10x1 Female, M14x1.5 Male

Electrical Characteristics

  • Supply Voltage (V) 10, 10 – 36, 11 – 18, 18 – 32, ±15

  • Electrical Connection  High Range - Cable Outlet, High Range - Connector Outlet, Medium Range - Cable Outlet, Medium Range - Connector Outlet

Body Features

  • Port Material  17-4PH

Dimensions

  • Dimensions Dia 31 mm [ Dia 1.22 in ]

Usage Conditions

  • Operating Temperature -54 – 120 °C [ -65.2 – 248 °F ]

Operation/Application

  • Pressure Range  0 – 75 to 10000 psi

  • Pressure (psi) 75, 100, 150, 200, 250, 350, 500, 750, 1000, 1500, 2000, 2500, 3500, 5000, 7500, 10000

  • Pressure (bar) 5, 7, 10, 15, 20, 25, 35, 50, 70, 100, 150, 200, 250, 350, 500, 700

  • Output/Span  0 – 2.5 V (11 – 18 V), 0 – 25 mV (±0.2%FS), 0 – 25 mV (±0.3%FS), 0 – 25 mV (±0.5%FS), 0 – 5 V (10 V), 0 – 5 V (18 – 32 V), 0 – 5 V (±15V), 4 – 20 mA (10 – 36 V)

  • Accuracy  ±0.2% FRO, ±0.25% FRO, ±0.3% FRO, ±0.5% FRO

  • Overpressure  5X FS

Other

  • Options  0 - 30mV, Cable Length, Intrinsically Safe, Screwed In, Welded, Zero/Span Adjustment Pots

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.