Contact us to request more information about this model, including customization options

Contact Us

This series is suitable for measurement of liquid or gas pressure, even for difficult media such as contaminated water, steam, and mildly corrosive fluids The transducer pressure cavity is machined from a solid piece of 17-4 PH stainless steel. The standard version includes a 1/4 NPT pipe thread allowing a leak-proof, all metal sealed system. There are no O-rings, welds or organics exposed to the pressure media. The durability is excellent.
MEAS’ proprietary Microfused™ technology, derived from demanding aerospace applications, employs micromachined silicon piezoresistive strain gages fused with high temperature glass to a stainless steel diaphragm. This approach achieves media compatibility simply and elegantly while providing an exceptionally stable sensor without the p-n junctions of conventional micromachined sensors.
This product is geared to the OEM customer who uses medium to high volumes. The standard version is suitable for many applications, but the dedicated design team at our Transducer Engineering Center stands ready to provide a semi-custom design where the volume and application warrants. 


  • One-Piece Stainless Steel Construction
  • Ranges up to 10kpsi or 700Bar
  • mV or Amplified Outputs
  • Ultra Compact Construction
  • Hermetically Isolated Sensor Technology 
  • Low Cost OEM
  • 100% Leak Proof
  • No O-Rings
  • No Silicon Oil
  • No Welds

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Industrial Pressure Transducers

  • Type  Gage

Electrical Characteristics

  • Supply Voltage (V) 10 – 30, 5

  • Electrical Connection  Cable 2 ft, Cable 4 ft, Packard

Body Features

  • Port Material  17-4PH

  • Pressure Port/Fitting  1/4 MBSPP, 1/4 MNPT, 1/8 BSPP, 1/8 MNPT, 7/16-20 UNF Male Buna-N


  • Dimensions 15.88 x 15.88 x 75.44 mm [ .62 x .62 x 2.97 in ]

Usage Conditions

  • Operating Temperature -20 – 85 °C [ -4 – 185 °F ]


  • Pressure Range  0-50 to 10000psi

  • Pressure (psi) 50, 100, 300, 500, 1000, 3000, 5000, 10000

  • Pressure (bar) 3, 7, 20, 35, 70, 200, 350, 700

  • Output/Span  0.5–4.5VRatiometric, 0–20mV/VRatiometric, 1–5V

  • Accuracy  ±1% FSO

  • Overpressure  2X Rated

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.