Build and price the product now

Overview

Available with many various housings, EPIH is one of the smallest pressure sensors in the world. The EPIH is offered in pressure ranges from 0-5 to 300 psi (0-0.35 through 20 bar). Various compensated temperature ranges are available from -40°C up to 80°C. Suitable for dry gas and some fluids with Parylene or RTV protection (options). Non-standard excitation, compensated temperatures are available as options.

BENEFITS

  • Various housings: cylindrical body from diam. 1.27 to 2.36 mm, low profile housing or threads M4x0.7, M5x0.8, 6-32UNC, 10-32UNF
  • Available ranges 0-0.35 through 20 bar (0-5 to 300 psi)
  • Useful frequency 0-25 KHz through 340 KHz
  • CE approved 
  • Extremely small size
  • Flush diaphragm
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Miniature Pressure Transducers

  • Type  Absolute, Gage, Sealed

Electrical Characteristics

  • Supply Voltage (V) 5

Body Features

  • Port Material  Stainless Steel

Usage Conditions

  • Pressure (bar) .35, .7, 1, 1.5, 3.5, 5, 7, 14, 20

  • Pressure (psi) 5, 10, 15, 25, 50, 75, 100, 200, 300

  • Operating Temperature -40 – 120 °C [ -40 – 248 °F ]

Operation/Application

  • Pressure Range  0 – 5 to 300 psi

  • Output/Span  100 mV, 12 mV, 24 mV, 46 mV, 60 mV, 75 mV

  • Accuracy  ±1% FSO

  • Overpressure  2X, 3X, 5X FS

Other

  • Options  Body, Cable Length, Compensation Temperature Range, Connector Wired to Leads or Cable, Length Hex to Tip, M Screen, Module Location, Supply Voltage, Waterproofing Cable Exit

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.