Build and price the product now

Overview

BENEFITS

  • Adjustable operated PM81 Magnet
  • Repeatability of operation
  • Shunt or direct magnet operation
  • Multiple Mode of Operation
  • Totally encapsulated
  • Threaded Barrel Mounted
  • Normally Open
  • Nylon 6.6 Material Housing
  • Overall length 38.2mm Threaded Area
  • fitted with 2 lock nuts
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Family  PS8

  • Product Type  Position Switch

  • Actuation  Position

Electrical Characteristics

  • Maximum Switching Current (A) 1

  • Maximum Switching Voltage (VDC) 250

  • Power Rating (Max) (W) 15

  • Cable Wiring  Axial

Contact Features

  • Contact Form  A

Mechanical Attachment

  • Mounting (mm) M8 x 38.2

Industry Standards

  • UL Listing  No

Other

  • Compatible Magnet  PM8, PM81, PM83

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.