Contact us to request more information about this model, including customization options

Contact Us
Overview

Employing a virtually effortless fingertip calibration routine, the EAZYCAL™ saves time and money by eliminating the repetitive null and span potentiometer adjustments associated with conventional analog based signal conditioners. Using two easily accessible front panel push buttons, calibrations are accomplished digitally in mere seconds. An intuitive, sequencing 4 LED status indicator guides the operator through the calibration process, and provides foolproof feedback to insure calibration integrity. Full calibration instructions, along with a connection diagram are conveniently outlined on the side panel for quick reference. Compact and lightweight (2.3 oz.), DIN-rail mountable EAZY-CAL™ mini-modules measure just 2.77” x 3.35” x 0.7”, making them ideal for space restrictive applications. An operating temperature range of 32 °F to 160 °F (0 °C to 70 °C) and a high impact / flame retardant plastic housing also allow their use in harsh factory and industrial environments. 

Benefits

  • Pushbutton calibration in seconds
  • Nominal 15-30V DC input
  • 4-20 mA output
  • DIN-rail mountable high impact / flame retardant mini-module housing
  • Operating range of 32-160 °F (0-70 °C)
  • Master/slave excitation synchronization (up to 10) for multi-channel applications 
Features

Please review product documents or contact us for the latest agency approval information.  

Electrical Characteristics

  • Line Power Voltage Requirements (VDC) 15 – 30

  • Output Type (mA) 4 – 20

  • Excitation Voltage (Vrms) 3

Signal Characteristics

  • Excitation Frequency (kHz) 2.5

Body Features

  • Weight (g) 66

Mechanical Attachment

  • Mounting  DIN 1, DIN 3

Usage Conditions

  • Operating Temperature Range 0 – 70 °C [ 32 – 160 °F ]

Operation/Application

  • Calibration Procedure  Push-Button

Other

  • Transducer Type  LVDT

  • Transducer Channels  1

  • Display  No

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.