Build and price the product now

Overview

The LDM-1000 provides everything you will need for accurately interfacing an AC operated Linear or Rotary Variable Differential Transformer to your industrial position control system The LDM-1000 was designed with maximum sensor/system compatibility in mind. A wide range of gains, excitation voltages and frequencies ensure compatibility with virtually all LVDT and RVDT type transducers. A full-wave synchronous demodulator eliminates quadrature and harmonics to maximize external noise rejection. 

Benefits

  • 10 to 30VDC operation
  • Standard DIN rail form factor
  • 4-20mA and VDC outputs
  • Zero, span and phase adjustable
  • 2.5, 5 and 10kHz excitation frequencies
  • Low noise, 3-pole Butterworth filter
  • Master/slave capability
  • Compatible with 4, 5 & 6-wire LVDTs/RVDTs
  • Works with very low input impedance LVDTs and RVDTs

Features

Please review product documents or contact us for the latest agency approval information.  

Electrical Characteristics

  • Line Power Voltage Requirements (VDC) 10 – 18, 18 – 30

  • Output Type (mA) 4 – 20

  • Output Type (VDC) 0 – 10, 0 – 5, ±5

  • Excitation Voltage (Vrms) 1, 3

Signal Characteristics

  • Excitation Frequency (kHz) 10, 2.5, 5

Mechanical Attachment

  • Mounting  Standard DIN-3 Rail Mount

Usage Conditions

  • Operating Temperature Range  -25 – 85 °C [ -13 – 185 °F ]

Other

  • Transducer Type  LVDT or RVDT with 4, 5 or 6 wires

  • Transducer Channels  1

  • Display  No

Related Materials

Catalog Pages/Data Sheets

Product Specifications

Manual/User Guide

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.