Contact us to request more information about this model, including customization options

Contact Us
Overview

All channels are sampled simultaneously to avoid data skewing.  The digital signal processor takes 16-bit samples, filters, ranges, and calibration compensates at up to 42,500 samples/sec/channel. Digital data can be streamed out at up to 3 Mbit/sec.  The output range, filter frequency and calibration of each channel, as well as telemetry configuration, can be set by the user via the RS-485 command processor. CRC-8 and CRC-16 error checking is used to ensure command and data integrity  The built-in temperature sensor can be used by critical applications to correct for any residual temperature effects

BENEFITS

  • User configurable settings
  • RS-485 serial and analog outputs
  • High accuracy
  • Built-in calibration
  • Self-test mode
  • Small size
  • Built in power supply regulation
  • Easy installation
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  DC Response Plug & Play Accelerometers

  • Accelerometer Type  MEMS DC

Electrical Characteristics

  • Zero Acceleration Output (mV) 2500 ±10

  • Full Scale Output Voltage (VDC) ±2

  • Excitation Voltage (VDC) 8.5 – 36

  • Electrical Connection  Integral Cable

Signal Characteristics

  • Frequency Response (Hz) 0-10000

Body Features

  • Number of Axes  1, 2, 3

  • Material  Nickel Plated Aluminum

  • Weight 78 g [ 2.73 oz ]

Mechanical Attachment

  • Mounting Type  Screw

Usage Conditions

  • Operating Temperature -40 – 85 °C [ -40 – 185 °F ]

Other

  • Overall Acceleration Range (±) (g) 250 – 500

  • Acceleration Range (±) (g) 250, 500

  • Sensitivity Range  4 – 8 mV/g

  • Sensitivity  4 mV/g, 8 mV/g

  • Nonlinearity (%FSO) ±2

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.