Build and price the product now

Overview

The digital signal processor takes 16-bit samples, filters, ranges, and calibration compensates at up to 42,500 samples/sec/channel.  Digital data can be streamed out at up to 3 Mbit/sec. The output range, filter frequency and calibration of each channel, as well as telemetry configuration, can be set by the user via the RS-485 command processor. CRC-16 error checking is used to ensure command and data integrity. The built-in temperature sensor can be used by critical applications to correct for any residual temperature effects.

BENEFITS

  • User configurable settings
  • RS-485 serial and analog outputs
  • High accuracy
  • Built-in calibration
  • Self-test mode
  • Small size
  • Built in power supply regulation
  • Easy installation
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Accelerometer Type  MEMS DC

  • Sensor Type  DC Response Plug & Play Accelerometers

Configuration Features

  • Electrical Connection  Integral Cable

Electrical Characteristics

  • Zero Acceleration Output (mV) 2500 ±10

  • Full Scale Output Voltage (VDC) ±2

  • Excitation Voltage (VDC) 8.5 – 36

Signal Characteristics

  • Frequency Response (Hz) 0-10000

Body Features

  • Number of Axes  1, 2, 3

  • Weight 78 g [ 2.73 oz ]

  • Material  Nickel Plated Aluminum

Mechanical Attachment

  • Mounting Type  Screw

Usage Conditions

  • Operating Temperature -40 – 85 °C [ -40 – 185 °F ]

Other

  • Nonlinearity (%FSO) ±2

  • Acceleration Range (±) (g) 10, 20, 30, 40, 50, 60, 70

  • Overall Acceleration Range (±) (g) 10 – 70

  • Sensitivity  100 mV/g, 200 mV/g, 28.6 mV/g, 33.3 mV/g, 40 mV/g, 50 mV/g, 67 mV/g

  • Sensitivity Range  28.6 – 200 mV/g

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.