Contact us to request more information about this model, including customization options

Contact Us
Overview

The DC response of the silicon MEMS sensors is the key to yield accurate velocity and displacement results from the raw acceleration data.  The 606M1 incorporates integral temperature compensation that provides a stable output over a wide operating range. The on-board voltage regulation circuit works with power supply from 8 to 32Vdc.

BENEFITS

  • Seat Pad Accelerometer 
  • MEMS, Triaxial Sensors 
  • DC Response 
  • Accurate Temp Compensation 
  • ISO 10326-1 Configuration
  • Three Independent Circuits
  • Low Current Consumption
  • Ranges: ±25g
  • Gas Damped, DC Response
  • High Over-Range Protection
  • Low Transverse Sensitivity

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  DC Response Plug & Play Accelerometers

  • Accelerometer Type  MEMS DC

Electrical Characteristics

  • Zero Acceleration Output (mV) ±100

  • Full Scale Output Voltage (VDC) ±2

  • Electrical Connection  Integral Cable

  • Excitation Voltage (VDC) 8 – 36

Signal Characteristics

  • Frequency Response (Hz) 0-800

Body Features

  • Number of Axes  3

  • Material  Nitrile Rubber

  • Weight 380 g [ 13.3 oz ]

Mechanical Attachment

  • Mounting Type  Seat Pad

Usage Conditions

  • Operating Temperature -20 – 85 °C [ -4 – 185 °F ]

Other

  • Overall Acceleration Range (±) (g) 25

  • Acceleration Range (±) (g) 25

  • Sensitivity Range  80 mV/g

  • Sensitivity  80 mV/g

  • Nonlinearity (%FSO) ±1

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.