Build and price the product now

Overview

Choose the bandwidth and range options best suited for your application to mea-sure ±5 g, ±10 g, ±20 g, ±25 g, ±30 g, ±40 g, or ±50 g accelerations on each of three axes. Each axial sensor has been tested over the -40 to +85°C temperature range and has a nominal full scale output swing of ±2.25 volts. The zero g output level is nominally +2.5 volts. Precise values for each axis are available on the included calibration certificate.

BENEFITS

  • Precision Alignment
  • High accuracy over a wide temperature
  • Calibration certificate included
  • Self-test on digital command
  • Small size
  • Built-in power supply regulation
  • Suitable for harsh environments
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  DC Response Plug & Play Accelerometers

  • Accelerometer Type  MEMS DC

Configuration Features

  • Electrical Connection  Integral Cable

Electrical Characteristics

  • Zero Acceleration Output (mV) 2500 ±10

  • Full Scale Output Voltage (VDC) ±2

  • Excitation Voltage (VDC) 8 – 18

Signal Characteristics

  • Frequency Response (Hz) 0-2000

Body Features

  • Number of Axes  3

  • Material  Nickel Plated Aluminum

  • Weight 35 g [ 1.225 oz ]

Mechanical Attachment

  • Mounting Type  Screw

Usage Conditions

  • Operating Temperature -40 – 85 °C [ -40 – 185 °F ]

Other

  • Overall Acceleration Range (±) (g) 5 – 50

  • Acceleration Range (±) (g) 10, 20, 25, 30, 40, 5, 50

  • Sensitivity Range  40 – 400 mV/g

  • Sensitivity  100 mV/g, 200 mV/g, 40 mV/g, 400 mV/g, 50 mV/g, 67 mV/g, 80 mV/g

  • Nonlinearity (%FSO) ±.5

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.