Build and price the product now

Overview

The small size and built-in power regulation allow the 13208A and 23208A to fit where other accelerometers can’t.  Choose the bandwidth and range options best suited for your application to measure ±250 g or ±500 g accelerations on one or two axes. The high repeatability of the built-in temperature sensor allows precise compensation of temperature effects. Alignment data provided on the included calibration certificate can be used to manually correct transverse sensitivity and alignment errors, or when extra precision is required, Option C002, offset compensation is available.  Tested over the -40 to +85°C temperature range, the accelerometers have a nominal full scale output swing of ±2 volts. The zero g output level is nominally +2.5 volts. Precise values are available on the included calibration certificate. Custom versions of the 13208A and 23208A can be provided for applications which require different range and/or bandwidth.

BENEFITS

  • Precision Alignment
  • High accuracy over a wide temperature
  • Calibration certificate included
  • Self-test on digital command
  • Small size
  • Built-in power supply regulation
  • Suitable for harsh environments
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  DC Response Plug & Play Accelerometers

  • Accelerometer Type  MEMS DC

Configuration Features

  • Electrical Connection  Integral Cable

Electrical Characteristics

  • Zero Acceleration Output (mV) 2500 ±10

  • Full Scale Output Voltage (VDC) ±2

  • Excitation Voltage (VDC) 8.5 – 36

Signal Characteristics

  • Frequency Response (Hz) 0-10000

Body Features

  • Number of Axes  1, 2

  • Material  Anodized Aluminum

  • Weight 35 g [ 1.225 oz ]

Mechanical Attachment

  • Mounting Type  Screw

Usage Conditions

  • Operating Temperature -40 – 85 °C [ -40 – 185 °F ]

Other

  • Overall Acceleration Range (±) (g) 250 – 500

  • Acceleration Range (±) (g) 250, 500

  • Sensitivity Range  4 – 8 mV/g

  • Sensitivity  4 mV/g, 8 mV/g

  • Nonlinearity (%FSO) ±2

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.