Build and price the product now

Overview

Packaged in a rugged metal case, the FA101 accelerometers are designed for easy handling to suit a wide range of environmental conditions.  They are alsoavailable with built-in A1/A2 module, providing internal signal conditioning. With many years of experience as a designer andmanufacturer of sensors, FGP Sensors has the expertise to customize and/or design sensors for specific uses and testing environments. To meet your needs we also offer complete turnkey systems. Our conditioning electronics can power the sensor, amplify the electronic signal, and display the data digitally. A turnkey measurement system arrives with matched components, formatted, calibrated and ready for your immediate use

BENEFITS

  • Full Scale Range ±2 g to ±500 g
  • DC Response
  • Integrated Over-range Stops
  • Solid State Reliability
  • High Level Output Model with Integrated Amplifier 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  DC Response Plug & Play Accelerometers

  • Accelerometer Type  MEMS DC

Configuration Features

  • Electrical Connection  Integral Cable

Electrical Characteristics

  • Zero Acceleration Output (mV) 2500 ±250, ±10

  • Full Scale Output Voltage (VDC) .5 – 4.5, ±.1, ±5

  • Excitation Voltage (VDC) 10, 10 – 30, 12 – 36, 14 – 36, ±15

  • Full Scale Output Current (mA) 4 – 20

Signal Characteristics

  • Frequency Response (Hz) 0-100 to 0-1250

Body Features

  • Number of Axes  1

  • Material  Anodized Aluminum

  • Weight 25 g [ .875 oz ]

Mechanical Attachment

  • Mounting Type  Screw

Usage Conditions

  • Operating Temperature -20 – 80 °C [ -4 – 176 °F ]

Other

  • Overall Acceleration Range (±) (g) 2 – 500

  • Acceleration Range (±) (g) 10, 100, 2, 20, 200, 5, 50, 500

  • Sensitivity Range  .032 – 8 mA/g, ±20 – ±5000 mV/g

  • Sensitivity  .032 mA/g, .08 mA/g, .16 mA/g, .32 mA/g, .8 mA/g, 1.6 mA/g, 3.2 mA/g, 8 mA/g, ±100 mV/g, ±20 mV/g, ±2000 mV/g, ±5000 mV/g

  • Nonlinearity (%FSO) ±2

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.