Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Plug & Play
-
Accelerometer Type
MEMS DC
-
Vibration Sensor Product Type
MEMS Accelerometer
-
Output Type
DC
Configuration Features
-
Electrical Connection
Integral Cable
Electrical Characteristics
-
Full Scale Output Voltage (VDC)
±.2
-
Excitation Voltage (VDC)
2 – 15
-
Zero Acceleration Output (mV)
±20
Signal Characteristics
-
Frequency Response (Hz)
0-150 to 0-5000
Body Features
-
Primary Product Material
Stainless Steel
-
Number of Sensing Axes
Uniaxial
-
Product Weight
12 g [ .42 oz ]
Usage Conditions
-
Operating Temperature Range
-40 – 100 °C [ -40 – 212 °F ]
Other
-
Acceleration Range (±) (g)
5, 10, 25, 50, 100, 250, 500, 1000, 2500, 5000, 10000
-
Sensitivity (mV/g)
.016, .04, .08, .2, .4, .8, 2, 4, 8, 20, 40
-
Nonlinearity (%FSO)
±1
Reference Number
-
TE Internal Number
CAT-PPA0021