Build and price the product now

Overview

The IB-ACH-01 Amplifier Box is a low cost interface amplifier. The IB-ACH-01 is designed to mate directly to the connector supplied with the ACH-01-03 assembly. An adapter is required to interface the two components for use with either the ACH- 01-02 or the ACH-01-04 because of the different cables. 

BENEFITS

  • Designed to interface with the ACH-01 Accelerometer
  • 10X Amplification
  • Impedance Buffered
  •  Gain 10X
  • Low Frequency Filter -3dB @ 2Hz Fixed
  • High Frequency Filter +3dB @ 30kHz Fixed
  • Power Supply – One 9-Volt Battery
  • Input Interface – FET for IB-ACH-01
  • Supply Current 4.0 mA
  • Battery Life 80 Hours
  • Low Battery Cutoff 7.2V
  • Output Impedance 100 Ohm 
  • BNC Output Connector 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Electronic Interface Product

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.