Build and price the product now

Overview

A direct contact force on the top of the stainless steel cantilever beam of the SW100 induces strain on the laminated Piezo Film Sensor (PFS) element. With dynamic strain the PFS element generates an output that activates the built-in transistor, closing the normally open circuit. Once activated, the circuit resembles the closure of a contact switch but without the inherent discontinuity that contact points exhibit because of corrosion, pitting and bouncing. Thus, the SW100 provides a single digital pulse that is ideal for triggering digital circuits and signal processing. The impervious design, elasticity and reliability of the PFS element, along with the noise rejection characteristics of the circuit, combine to provide the SW100 with features that suit applications demanding consistent, reliable performance throughout tens of millions of switching cycles.  

BENEFITS

  • Impact and Momentary Switch
  • Digital Output – contact closure
  • Robust
  • Solderable
  • Piezo Film Technology
  • No adjustments required during installation
  • Impervious to moisture, dust and smoke
  • Virtually no maintenance required
  • Long lifetime, greater than 10 million cycles
  • Low profile
  • PCB and beam customization available to fit many applications 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Element

  • Features  With Electronics

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.