Build and price the product now

Overview

When the cable is compressed or stretched, a charge or voltage is generated which is proportional to the stress.  Piezo cable has a number of advantages in certain applications. Due to its coaxial design, the cable is self-shielded, allowing its use in a high EMI environment. The piezo cable can also be spliced to passive coax, using standard coax splice techniques. It is extremely rugged and will stand up to heavy loads. Its linear format makes it ideal for monitoring large areas. In the cable construction, two narrow ribbons of PVDF film are helically wound around the inner conductor, which comprises a 20 AWG stranded silver-plated copper wire. The cable is then braided, and jacketed with an extruded high-density polyethylene. The cable is available in short lengths (in multiples of 1 m), or as long, single cut lengths wound on spools. 

BENEFITS

  • Coaxial design piezo sensor
  • Shielded construction
  • Ideal for linear application
  • Rugged
  • Water resistant
  • Piezo film technology  

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Cable

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.