Build and price the product now

Overview

BENEFITS

  • Fixed depth immersion probe
  • Custom temperature tolerances available
  • Available in a range of R/T curves
  • Various lead length/lead type available
  • Flexible design dimensions to accommodate customer requirements
  • Temperature range -40 ºC to +105ºC

APPLICATIONS

  • Air duct sensor
  • Ambient temp sensor 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Model Number  PRO9-PROBE

  • Tolerance β-Value with unit as % (%) 1

  • Sensor Type  NTC Probe

Body Features

  • Wire Connection  Open End

Dimensions

  • Wire Length 381 mm [ 14.859 in ]

  • Diameter 3.18 mm [ .125 in ]

  • Length 381 mm [ 14.859 in ]

Usage Conditions

  • Resistance (at Tref) (kΩ) 10

  • Tolerance Resistance (%) ± 1

  • Ambient Temperature Range -40 – 125 °C [ -40 – 257 °F ]

  • T_ref for Resistance (°C) 25 °C

  • Temperature Accuracy (°C) ± 1 from 0 – 70

Operation/Application

  • Wire/Cladding Connection  26 AWG Stranded insulated leads

Packaging Features

  • Package  PRO9-PROBE

Other

  • Tolerance Class  Range

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.