Build and price the product now

Overview

FEATURES

  • Excellent stability from MEAS ceramic
  • Flight heritage of over 20 years
  • Ease of mounting
  • Robust construction
  • Test data included in report
  • Non ITAR restrictive
  • Approved by Prime Contractors
  • Operating temperature range: -55°C to + 125°C
  • ESCC Detail Specification No. 4006xxx
  • ESCC Part No. 4006xxx
  • Range of 7 R/T curves
  • Mounting by wave solder or adhesive

APPLICATIONS

  • Satellite camera systems
  • Satellite telecom systems
  • Temperature compensation
  • Control panel monitoring 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Model Number  ESAG-ESA GOLD CHIP

  • Sensor Type  NTC Thermistor

Body Features

  • Wire Connection  Solder/Wire Bond

Dimensions

  • Length  1 mm [ .04 in ]

  • Width  1 mm [ .04 in ]

  • Height  .3 mm [ .012 in ]

Usage Conditions

  • Tolerance Resistance (%) ± 10

  • Ambient Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

  • T_ref for Resistance (°C) 25 °C

  • Temperature Accuracy (°C) ± 2 @ 25

Packaging Features

  • Package  ESAG-ESA GOLD CHIP

Other

  • Tolerance Class  Point Match

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.