Build and price the product now

Overview

BENEFITS

  • 0.1K to 1M Ohms Resistance @25ºC
  • Supplied with ±5% and ±10% tolerance
  • Higher precision tolerance available
  • Surface mount capability
  • Supplied in “gel” or “waffle” packs
  • Square or rectangular configurations
  • Temperature range -40ºC to +125ºC
  • RoHS Compliant

APPLICATIONS

  • Automotive temperature controls
  • Surface mounting on hybrid circuits
  • Temperature compensation of crystal oscillators
  • Localized temperature sensing 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Model Number  CHPS-CHIP SILVER

  • Sensor Type  NTC Thermistor

Body Features

  • Wire Connection  Solder/Wire Bond

Dimensions

  • Length 1 mm [ .04 in ]

  • Width 1 mm [ .04 in ]

  • Height .3 mm [ .012 in ]

Usage Conditions

  • Tolerance Resistance (%) ± 5

  • Ambient Temperature Range -40 – 125 °C [ -40 – 257 °F ]

  • T_ref for Resistance (°C) 25 °C

  • Temperature Accuracy (°C) ± 1.2 @ 25

Packaging Features

  • Package  Chip Thermistor

Other

  • Tolerance Class  Point Match

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.