Build and price the product now

Overview

Moisture is the common cause of failure. Water reacts with internal electrode material resulting in a downward shift in resistance. MEAS 45000, 46000, and 55000 Series glass coated thermistors virtually eliminate this type of failure. Customer-induced failures, resulting from mishandling during leads splicing or potting can be eliminated by allowing MEAS to perform your assembly work. Moisture is the common cause of failure.  

BENEFITS

  • Glass hermetic seal
  • 2252 Ohm to 30K Ohm Resistance @ 25°C
  • Interchangeability
  • Excellent high temperature performance
  • Superior long term stability
  • High sensitivity
  • RoHS Compliance

APPLICATIONS

  • High moisture applications
  • Low to mid-range temperature applications
  • Tight Tolerance Instrumentation
  • Use up to 250°C
  • Excellent Stability
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Model Number  Glass 45000 Series Thermistor Series

  • Tolerance β-Value with unit as % (%) ± .5

  • Sensor Type  NTC Thermistor

Body Features

  • Wire Connection  Open End

Dimensions

  • Wire Length 76 mm [ 2.964 in ]

  • Diameter 3.2 mm [ .125 in ]

  • Length 76 mm [ 2.964 in ]

Usage Conditions

  • Tolerance Resistance (%) ± .94

  • Ambient Temperature Range -40 – 200 °C [ -40 – 392 °F ]

  • T_ref for Resistance (°C) 25 °C

  • Temperature Accuracy (°C) ± .2 from 0 – 70

Operation/Application

  • Wire/Cladding Connection  32 AWG (.2mm) Gold Plated Dumet wire

Packaging Features

  • Package  Glass Radial Discrete

Other

  • Tolerance Class  Range

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.