Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Discrete NTC Sensor Type
NTC Thermistor
-
Tolerance β-Value (%)
±.5
Dimensions
-
Discrete NTC Wire Length (mm)
56
Usage Conditions
-
Resistance (at 25°C) (kΩ)
30
-
Tolerance Resistance (%)
± .88
-
Discrete NTC Ambient Temperature Range (°C)
-40 – 125
-
Temperature Accuracy (°C)
± .2 from 0 – 70
Operation/Application
-
Wire/Cladding Connection
30 AWG Silver Plated Copper, Black PVDF Insulated .019" OD
Packaging Features
-
Discrete NTC Package
Miniature Epoxy Discrete
Reference Number
-
TE Internal Number
CAT-NTC0037