Build and price the product now

Overview

The sensor is designed for low cost applications requiring excellent performance and stability. The sensor will operate from -40ºC to +250ºC.  It is RoHS compliant and is hermetically sealed.  

APPLICATIONS

  • Air conditioning systems
  • Refrigeration control
  • Assembly into probes for a wide variety of applications
  • In environments where thermal shock and humidity are present
  • Hot water boiler systems
  • Sensor for engine temperature control 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Tolerance β-Value with unit as % (%) 2

  • Sensor Type  NTC Thermistor

Body Features

  • Wire Connection  Open End

Dimensions

  • Wire Length 65 mm [ 2.535 in ]

  • Diameter 2.5 mm [ .098 in ]

  • Length 65 mm [ 2.535 in ]

Usage Conditions

  • Ambient Temperature Range -40 – 250 °C [ -40 – 482 °F ]

  • T_ref for Resistance (°C) 25 °C

  • Temperature Accuracy (°C) ± .22 @ 25

Operation/Application

  • Wire/Cladding Connection  Dumet Ni/Fe Copper Clad, .2mm OD

Packaging Features

  • Package  Glass Radial Discrete

Other

  • Tolerance Class  Point Match

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.