Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Discrete NTC Sensor Type
NTC Thermistor
Dimensions
-
Discrete NTC Wire Length (mm)
10
Usage Conditions
-
Resistance (at 25°C) (kΩ)
10
-
Tolerance Resistance (%)
± 20
-
Discrete NTC Ambient Temperature Range (°C)
-40 – 250
-
Temperature Accuracy (°C)
± 5.2 @ 25
Operation/Application
-
Wire/Cladding Connection
Platinum/Iridium, .04mm OD
Packaging Features
-
Discrete NTC Package
Miniature Glass Axial
Reference Number
-
TE Internal Number
CAT-NTC0023