Build and price the product now

Overview

BENEFITS

  • Interchangeability
  • Proven stability and reliability
  • Rapid time response
  • Alloy lead wires for reduced thermal conductivity ("stem effect")
  • Thermally conductive epoxy coating
  • Temperature range -40ºC to +125ºC 

APPLICATIONS

  • Temperature sensing, control and compensation
  • Tight tolerance instrumentation
  • Assembly into probes for a wide variety of applications
  • General instrumentation applications  
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Model Number  GA50K6A1

  • Tolerance β-Value with unit as % (%) .3

  • Sensor Type  NTC Thermistor

Body Features

  • Wire Connection  Open End

Dimensions

  • Wire Length 76 mm [ 2.964 in ]

  • Diameter 2.4 mm [ .094 in ]

  • Length 76 mm [ 2.964 in ]

Usage Conditions

  • Resistance (at Tref) (kΩ) 50

  • Ambient Temperature Range 125 °C [ 257 °F ]

  • T_ref for Resistance (°C) 25 °C

  • Temperature Accuracy (°C) ± .1 from 0 – 70

Operation/Application

  • Wire/Cladding Connection  32 AWG (.2mm) Alloy 180 Tin Plated

Packaging Features

  • Package  Epoxy Radial Discrete

Other

  • Tolerance Class  Range

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.