Contact us to request more information about this model, including customization options

Contact Us
Overview

The KMZ10CM linear magnetic field sensor is based on magneto resistive sensor technology.  It produces a linear signal output with very low hysteresis.  This sensor can be designed for a variety of applications including contactless switching, contactless displacement measurement, current measurement, and polarity detection of small magnetic fields.

Benefits

  • Wheatstone bridge
  • Passive output signal
  • Linear signal output proportional to magnetic field strength
  • 4 lead package for measurement of z direction 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  Magnetic Low Field Sensor

Electrical Characteristics

  • Typical Operating Voltage (V) 5

  • Typical Average Current (mA) 4

Usage Conditions

  • Sensing Range (kA/m) -6 – 6

  • Operating Temperature -40 – 150 °C [ -40 – 302 °F ]

Operation/Application

  • Signal Output  Passive Analog

  • Typical Signal Amplitude (mV/V) 7

Packaging Features

  • Package  SOT4W

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.