Build and price the product now

Overview

A uniaxial linear magnetic field (in y-direction) will generate a linear output within the specified magnetic field range.  The sensor is available in two types: the KMY 20 M, KMY 21 M and KMZ 20 M sensor types contain intrinsic magnets which provide an auxiliary magnetic field (in x-direction) at the sensor die which prevents magnetic domains from flipping irregularly. 

Benefits

  • Output proportional to magnetic field strength with very high sensitivity 
  • Very small hysteresis 
  • Highly reliable 
  • Large operating temperature range, from -40°C up to +150 °C 
  • With / without internal magnet 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  Magnetic Low Field Sensor

Electrical Characteristics

  • Typical Operating Voltage (V) 5

  • Typical Average Current (mA) 3

Usage Conditions

  • Sensing Range (kA/m) -3 – 3

  • Operating Temperature -40 – 150 °C [ -40 – 302 °F ]

Operation/Application

  • Signal Output  Passive Analog

  • Typical Signal Amplitude (mV/V) 10

Packaging Features

  • Package  E-Line 4 Pin

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.