Build and price the product now

Overview

The DP86 constant voltage with fitting can be designed with up to 8 different threaded process fittings. The sensing package utilizes silicone oil to transfer pressure from the two 316L stainless steel diaphragms to a single sensing element. The DP86 constant voltage with fitting is designed for high performance, low pressure applications where differential pressure measurement is required. The stainless steel package makes it suitable for use in liquids and corrosive environments. 

BENEFITS

  • 316L SS
  • Wet/Wet Differential
  • Low Pressure
  • 0 – 100mV Output
  • Threaded Process Fittings 
  • Up to -40ºC to +125ºC Operating Range 
  • Up to ±0.1% Pressure Non Linearity 
  • Solid State Reliability
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Media Isolated mV Output Pressure Sensors

  • Type  Differential

Configuration Features

  • Pressure Port/Fitting  1/4-18 NPT Female, 1/4-18 NPT Male, 1/4-19 BSP Female, 1/4-19 BSP Male, 1/8-27 NPT Female, 1/8-27 NPT Male, 7/16-20 UNF Female, 7/16-20 UNF Male

  • Electrical Connection  Cable w/ Connector, Ribbon Cable

Electrical Characteristics

  • Supply Voltage (V) 10

Dimensions

  • Operating Temperature -40 – 125 °C [ -40 – 257 °F ]

  • Dimensions Dia 15.82 x 17.52 mm [ Dia .622 x .69 in ]

Usage Conditions

  • Pressure (bar) .07, .35, 1, 2, 3.5, 7, 20, 35

  • Pressure (psi) 1, 5, 15, 30, 50, 100, 300, 500

Operation/Application

  • Output/Span  100mV

  • Overpressure  3X

Packaging Features

  • Package  Threaded Process Fittings

Other

  • Non-Linearity (%) ± .1

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.