Contact us to request more information about this model, including customization options

Contact Us
Overview

The 86BC is designed with o-ring mounting for easy integration into industrial applications. The 86BC is a low cost unit designed without a header for applications where compatibility with corrosive media is required. The sensing package utilizes silicon oil to transfer pressure from the 316L stainless steel diaphragm to the sensing element. A ceramic substrate is attached to the package that contains lasertrimmed resistors for temperature compensation and offset correction. An additional laser trimmed resistor is included which can be used to adjust an external differential amplifier and provide span interchangeability to within ±1%. 

BENEFITS

  • Low Cost
  • 316L Stainless Steel
  • 16mm Diameter Package
  • 0 - 100mV Output
  • Gage and Absolute
  • Wide Compensated Temperature Range 
  •  O-Ring Mount 
  • -40ºC to +105ºC Operating Temperature 
  • 1.0% Interchangeable Span(provided by gain set resistor) 
  •  Solid State Reliability 
  • ±0.3% Pressure Non Linearity 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Media Isolated mV Output Pressure Sensors

  • Type  Absolute, Gage

Configuration Features

  • Electrical Connection  Cable w/ Connector, Ribbon Cable

Electrical Characteristics

  • Supply Current (mA) 1.5

Dimensions

  • Operating Temperature -40 – 105 °C [ -40 – 221 °F ]

  • Dimensions Dia 15.82 x 9.3 mm [ Dia .622 x .366 in ]

Usage Conditions

  • Pressure (bar) 1, 12, 18, 2, 28, 4, 7

  • Pressure (psi) 100, 15, 30, 300, 50

Operation/Application

  • Output/Span  100mV

  • Overpressure  2X

Packaging Features

  • Package  O-Ring Mount

Other

  • Non-Linearity (%) ± .3

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.