Contact us to request more information about this model, including customization options

Contact Us
Overview

The pressure sensor is offered in a weldable package or with a variety of threaded fittings such as 1/4 and 1/8NPT, 1/4BSP as well as other custom process fittings.  The 85 vacuum uncompensated is designed for OEM applications where compatibility with corrosive media is required. The sensing package utilizes silicon oil to transfer pressure from the 316L stainless steel diaphragm to the sensing element. 

BENEFITS

  • 316L SS Pressure Sensor
  • Small Profile
  • 0 - 100mV Output
  • Vacuum Gage 
  • Weldable and Threaded Process Fittings
  • -40ºC to +125ºC Operating Temperature
  •  ±0.1% Pressure Non Linearity
  • Solid State Reliability 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Media Isolated mV Output Pressure Sensors

  • Type  Vacuum Gage

Configuration Features

  • Pressure Port/Fitting  1/4-18 NPT (5/8 Hex), 1/4-18 NPT (7/8 Hex), 1/4-19 BSP (3/4 Hex), 1/4-19 BSP (7/8 Hex), 1/8-27 NPT (5/8 Hex), 1/8-27 NPT (7/8 Hex), 7/16-20 UNF (7/8) Hex, Weldable (No Thread)

  • Electrical Connection  Open Bridge, Uncompensated

Electrical Characteristics

  • Output/Span  Sensitivity = 12 - 27mV/V

  • Non-Linearity (%) ± .1

  • Supply Voltage (V) 5

  • Supply Current (mA) 1.5

Dimensions

  • Operating Temperature -40 – 125 °C [ -40 – 257 °F ]

  • Dimensions Dia 15.85 x 7.1 mm [ Dia .624 x .28 in ]

Usage Conditions

  • Pressure (psi) 100, 15, 30, 300, 50, 500

Operation/Application

  • Overpressure  3X

Packaging Features

  • Package  Threaded Process Fittings, Weldable

Other

  • Options  No Tube, Vent Tube

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.