Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Linear Position Sensor - LVDT/LVIT Supply Voltage (V)
3
-
Excitation Frequency (Hz)
400 – 5000
-
Electrical Connections
Leads
Signal Characteristics
-
Excitation Frequency (kHz)
.4 – 5
Body Features
-
Linear Position Sensor - LVDT/LVIT Form Factor
Cylindrical
-
Spring Loaded
Separate Core
Housing Features
-
Linear Position Sensor - LVDT/LVIT Housing Material
Stainless Steel
-
Housing Diameter
20.6 mm [ .812 in ]
Usage Conditions
-
Operating Temperature Range
-20 – 200 °C [ -4 – 392 °F ]
-
Environmental Specifications
High Temperature
Industry Standards
-
IP Rating
IP61
-
Industry Standards
RoHS
Other
-
Full Stroke Ranges (mm)
±12.7, ±190.5
-
Full Stroke Ranges (in)
±.5, ±7.5
-
Linearity (% of Span)
±.25
Reference Number
-
TE Internal Number
CAT-LVDT0052