Build and price the product now

Overview

The CiA 443 CANopen profile offers more interoperable and standardized communications to network devices among different manufacturers used on the ocean floor.  The Macro Sensors SSBR 937 Series Submersible LVDT Position Transmitters withstand deep sea environments with external pressures up to 7500 psi. These rugged, .94 inch [nom.] (24 mm) diameter sensors are available in standard ranges of 2.00 inches (50 mm), 3.00 inches (75 mm), 4.00 inches (100 mm), or 8.00 inches (200 mm) although other ranges are available at special request. Reliability is of critical importance due to the cost of replacing subsea hardware. The sensors also offer extraordinary repeatability (error less than 0.01% of full range), regardless of offsets due to pressure. Typical applications include elongation measurement as part of long-term finite element analysis of pipelines, derricks, moorings, choke valves and other critical high-stress members on offshore oil platforms that must be constantly monitored to ensure ongoing drilling platform stability. The submersible Position Sensors can measure the extension of structural members of oil platforms to a fraction of a microstrain. To ensure oil platforms don’t shift, movement is measured to less than 2mm. 

BENEFITS

  • Long term reliability (20+ years)
  • Inconel construction standard
  • High pressure applications (to 5,000 psi)
  • Firmware Upgradable via CANBus CiA 443 Portal
  • Non-linearity of ±0.10% of FRO or better
  • High pressure Seacon-Brantner subsea connector standard
  • Available in either inline axial or radial connector configurations
  • Welded connector also available  
Features

Please review product documents or contact us for the latest agency approval information.  

Electrical Characteristics

  • Supply Voltage (V) 18 – 30

  • Digital Output  CANBus

  • Electrical Connections  XSEE-6-BCR

Body Features

  • Spring Loaded  Separate Core

Housing Features

  • Housing Material  Inconel

  • Housing Diameter 23.8 mm [ .937 in ]

Usage Conditions

  • Operating Temperature -20 – 85 °C [ -4 – 185 °F ]

  • Environmental Specifications  Seawater Submersible

Industry Standards

  • IP Rating  68

Other

  • Full Stroke Ranges (mm) 101.6, 203.2, 50.8, 76.2

  • Full Stroke Ranges (in) 2, 3, 4, 8

  • Linearity (% of Span) ±.1

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.