Contact us to request more information about this model, including customization options

Contact Us

These rugged, .94 inch [nom.] (24 mm) diameter sensors are available in standard ranges of 2.00 inches (50 mm), 3.00 inches (75 mm) or 4.00 inches (100 mm), although other ranges are available at special request.  To withstand deep-sea environments with external pressures to 5000 psi, SS Series LVDTs are constructed of Inconel. Inconel enhances the already high-reliability of the LVDT assembly, ensuring that it can meet service life requirements of at least 20 years, even if the device is fully exposed to seawater. SS Series LVDTs also resolve the problem of getting a signal back to the surface, even at great water depths. To minimize the number of pressure sealed I/O connections and to minimize noise over long transmission lines, a 4-20 mA two-wire, loop-powered I/O is utilized. Offsets can be easily made in the data acquisition system on the platform above. Electrical termination is through a high pressure axial or radial Seacon-Brantner subsea connector. 


  • Long term reliability (20+ years)
  • Inconel construction standard
  • High pressure applications (to 5,000 psi)
  • 4-20mA two-wire, loop-powered I/O
  • Non-linearity of ±0.10% of FRO or better
  • High pressure Seacon-Brantner subsea connector standard
  • Available in either inline axial or radial connector configurations
  • Welded connector also available 

Please review product documents or contact us for the latest agency approval information.  

Electrical Characteristics

  • Supply Voltage (V) 10 – 28

  • Analog Output  4 – 20 mA

Body Features

  • Spring Loaded  Separate Core

Termination Features

  • Electrical Connections  XSEE-6-BCR

Housing Features

  • Housing Material  Inconel

  • Housing Diameter 23.8 mm [ .937 in ]


  • Full Stroke Ranges (mm) 203.2

  • Full Stroke Ranges (in) 2, 4, 8

Usage Conditions

  • Operating Temperature -20 – 85 °C [ -4 – 185 °F ]

  • IP Rating  68

  • Environmental Specifications  Seawater Submersible


  • Linearity (% of Span) ±.1

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.