Contact us to request more information about this model, including customization options

Contact Us

These hermetically sealed AC-LVDTs are UL and ATEX listed and although these ratings share a common LVDT, each set of approvals retains specific operating requirements. Available in measuring ranges from ±1 inch to ±10 inches, HLR 750 Series LVDT position sensors feature high resolution, excellent repeatability, and low hysteresis (typically better than 0.01% of full scale output for each). The maximum linearity error of these sensors is ±0.25% of full range output. Constructed entirely of stainless steel for environmental robustness, they feature a through-bore design which permits access to either or both ends of the LVDT’s core for better mechanical support and core guidance, and easier cleanout in dusty or dirty locations. An HLR LVDT’s lead wires exit through a radially mounted 1/2-14 NPT male threaded fitting for easy attachment to conduit or an explosion-proof enclosure. 


  • UL/ULc, ATEX listed 
  • Ranges of ±1 inch to ±10 inches 
  • All stainless steel construction
  • 1/2″ conduit leads outlet

Please review product documents or contact us for the latest agency approval information.  

Electrical Characteristics

  • Supply Voltage (V) 3

  • Excitation Frequency (kHz) 2.5

Body Features

  • Spring Loaded  Separate Core

Termination Features

  • Electrical Connections  Leads

Housing Features

  • Housing Material  Stainless Steel

  • Housing Diameter 19.05 mm [ .75 in ]


  • Full Stroke Ranges (mm) ±101.6, ±127, ±152.4, ±190.5, ±25.4, ±254, ±50.8, ±76.2

  • Full Stroke Ranges (in) ±1, ±10, ±2, ±3, ±4, ±5, ±6, ±7.5

Usage Conditions

  • Operating Temperature (°C) -28 – 100, -28 – 150, -55 – 200

  • Operating Temperature (°F) -67 – 392, -20 – 212, -20 – 302

  • IP Rating  68

Industry Standards

  • Industry Standards  UL/ATEX Class 1, Div 1


  • Linearity (% of Span) ±.25

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.