Build and price the product now

Overview

BENEFITS

  • Overall length less than 60mm
  • Internal Fit
  • 22mm diameter float
  • Nylon 6.6 material
  • High or Low level sensing
  • N/O or N/C by float reversal
  • Reed Switch Reliability (UL File E153493)
  • Encapsulated Magnet
  • Interface Option Available

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Float SG  .66

Body Features

  • Mounting  Bottom Entry, Top Entry

  • Material  Glass Filled Nylon 6.6

  • Seal Material  Nitrile

Contact Features

  • Contact Form  A

Dimensions

  • Cable Length  .1 m [ .328 ft ]

Other

  • Medium/Liquid  Alcohol, Fuel, Oil

  • Fitting  M8 Internal

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.