Build and price the product now

Overview

BENEFITS

  • High or low level sensing
  • Internal fitting
  • Reed Switch reliability
  • Nitrile Sealing washer
  • Easy installation
  • Normally open or normally closed by float inversion
  • Suitable for a wide range of liquids
  • Interface option available
  • Nylon 6.6 Material
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Float SG  .74

Body Features

  • Mounting  Bottom Entry, Top Entry

  • Material  Glass Filled Nylon 6.6

  • Seal Material  Nitrile

Contact Features

  • Contact Form  A

Dimensions

  • Cable Length .5 m [ 1.64 ft ]

Other

  • Medium/Liquid  Alcohol, Fuel, Oil

  • Fitting  M16 Internal

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.