Contact us to request more information about this model, including customization options

Contact Us
Overview

BENEFITS

  • Internal fitting
  • Reed Switch reliability
  • Easy installation
  • High or low level sensing, single pole double throw
  • Normally open or normally closed by rotating through 180
  • Suitable for a wide range of liquids
  • Interface option available
  • PPS Material
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Float SG  .7

Configuration Features

  • Fitting  M16 Internal

Body Features

  • Mounting  Side Entry

  • Material  Glass Filled Polyphenylene Sulfide

  • Seal Material  Silicone

Contact Features

  • Contact Form  A

Dimensions

  • Cable Length .5 m [ 1.64 ft ]

Other

  • Medium/Liquid  Water

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.