Build and price the product now

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Enclosure Material  SST

  • Product Type  Potentiometer

Electrical Characteristics

  • Resistance (kΩ) 10

  • Maximum Input Voltage (VDC) 48

  • Operating Wiper Current (max) (mA) 10

Body Features

  • Weight (g) 28

  • Enclosure Design  Cylindrical

Dimensions

  • Full Stroke Range 25.4 mm [ 1 in ]

Usage Conditions

  • Operating Temperature -65 – 125 °C [ -85 – 257 °F ]

Operation/Application

  • Life Expectancy (Cycles) (Cycles) 50M

  • Vibration (Max)  10 -2000Hz 15G Peak

  • Operating Speed (in) 50

  • Resolution  Virtually Infinite

Packaging Features

  • Package  Dia .312

Other

  • Linearity (% of Span) 1

Related Materials

No documentation available. 

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.