Build and price the product now


Single core cables in operation carry alternating currents and induced voltages in the metallic sheath of the cable. These currents may cause, depending from the sheath bonding, circulating currents flowing in the cable sheath which reduce the transmission capacity of the cable and cause an additional heating. TE Connectivity’s Raychem link boxes have reliable design and the housing is made of stainless steel. The enclosure is water and dust tight type tested to fulfil the requirements of protection class IP68 for installations below ground. For other applications, e.g. indoor installation, link boxes with less protection class are also available. Designs are capable to withstandings different electrical demands for several voltage classes. The link box lid is lockable by a standard security deadlock. The optional sheath voltage limiters (SVL) are made of zinc oxide and are designed to meet the requirements of IEC 60099-4. Link boxes with SVLs are available for different voltage classes and provide active over-voltage protection that contributes directly to improved reliability of the system.

Key Features

  • Different designs available
  • Stainless steel box
  • Different mechanical protection levels up to IP68
  • Electrically and mechanically type tested
  • With or without surge arresters
  • With or without removable links
  • For concentric cables or single cables


Please review product documents or contact us for the latest agency approval information.  


  • Cable Connection  Clamping Ring, Compression Lug, Mechanical Lug


  • Product Availability  AMERICAS, ANZPAC, ASIA, EMEA

  • Bonding Lead Type  Concentric (Coaxial), Single Core

  • Protection Class  IP56, IP66, IP68, No Class

  • Application  Buried, Non-Buried

  • Impulse Withstand Voltage (kV) 125

  • Material  Stainless Steel

  • Sheath Voltage Limiters  1 – 10 kV

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.


This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.