Contact us to request more information about this model, including customization options

Contact Us
Overview

HS1101LF relative humidity sensors feature a compact design for OEM applications. Based on a unique capacitive cell, these relative humidity sensors are designed for high volume, cost sensitive applications such as office automation, automotive cabin air control, home appliances, and industrial process control systems. They are also useful in all applications where humidity compensation is needed.

Benefits

  • Lead free component
  • High reliability and long term stability 
  • Patented solid polymer structure 
  • Suitable for linear voltage or frequency output circuitry 
  • Fast response time and very low temperature coefficient 
  • Full interchangeability with no calibration required in standard conditions
  • Instantaneous desaturation after long periods in saturation phase 
  • Compatible with automatized assembly processes, including Pb free wave soldering and reflow processes (1) 
  • Individual marking for compliance to stringent traceability requirements 
  • Part may be washed with distilled water
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  RHS

  • Sensor Type  Analog

Electrical Characteristics

  • Supply Voltage (Peak) (V) 10

Usage Conditions

  • Operating Temperature Range -60 – 140 °C [ -76 – 284 °F ]

  • Humidity Operating Range (%RH) 0 – 100

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.