Build and price the product now

Overview

Relying on patented tuning fork technology, the sensor monitors the direct and dynamic relationship between multiple physical properties to determine the quality, condition and contaminant loading of fluids such as engine oil, fuel, transmission and brake fluid, hydraulic and gear oils, refrigerants and solvents.  The multi-parametric analysis capability improves fluid characterization algorithms. The FPS provides in-line monitoring of fluids for a wide range of OEM and aftermarket installations including fluid reservoirs, process lines and pressurized high flow conduits (e.g., engine oil gallery) for applications that include on and off highway vehicles, HVAC&R, compressors, industrial equipment and turbines. A universal digital CAN J1939 compliant protocol provides easy to connect interface to main Host controller. A simple 4 pin connector allows for cost effective mounting options.  

BENEFITS

  • Rugged construction for high pressure and high flow environments
  • Proprietary corrosion and contaminant resistant coating for wetted parts
  • On-board microprocessor for real-time data analysis with 12 - 24 volts supply
  • Highly reliable and long term stability

APPLICATIONS

  • On and Off Highway Vehicles
  • HVAC&R
  • Compressors
  • Industrial Equipment
  • Turbines
Features

Please review product documents or contact us for the latest agency approval information.  

Operation/Application

  • Operating Range  Density from 0.65 to 1.5 g/cc, Dielectric from 1.0 to 6.0, Viscosity from 0.5 to 50 mPa-s

Other

  • Product Type  Engine Oil Quality Sensors

  • Operating Temperature DEGF  -40 – 302

  • Operating Temperature DEGC  -40 – 150

  • Package  Fully Integrated, Stand-Alone Module Combines Sensor & Processing Electronics For In-Situ Monitoring

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.