Build and price the product now


Due to the mechanical design, the FN3060 is especially durable.  It measures tension and compression in standard ranges from 0-250 to 0-2500 N [50 to 500 lbf].

For high-level output a model with integrated amplifier is available. Sensor can all be supplied in higher temperature range for fatigue tests in oven.

With many years of experience as a designer and manufacturer of sensors, Measurement Specialties, Inc. often works with customers to design or customize sensors for specific uses and testing environments. To meet your needs we also offer complete turnkey systems. The matched components (sensor, power, amplifier and digital display) are formatted, calibrated and ready for immediate use


  • S-Beam load cell
  • Designed for endurance applications
  • Ranges 250 to 2500 N (50 to 500 lbf)
  • Cable gland or connector output
  • Optional build in amplifier
  • High stiffness
  • Tension and compression
  • Accuracy : 0.1% F.S.
  • High level output with integrated amplifier
  • IP 64 protected



Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Force Load Cells

Electrical Characteristics

  • Full Scale Range (Newton) 250 – 2500

  • Full Scale Range (lbf) 50 – 500

  • Supply Voltage (VDC) 10, 10 – 30, ±15

Signal Characteristics

  • Output Signal  ±2 mV/V, ±2 V, ±5 V

Usage Conditions

  • Operating Temperature  -20 – 80 °C [ -4 – 176 °F ]


  • Force Direction  Compression, Tension

  • Protection Index  IP64

  • Accuracy (% of FS) ±.1

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.


This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.