Contact us to request more information about this model, including customization options

Contact Us
Overview

The accelerometer is available in ±25g or ±100g range and provides a flat frequency response up to >6kHz.  Featuring stable piezo-ceramic crystals in shear mode, the accelerometer incorporates an amplified ±1.25V output and is offered in two measurement direction options (X or Z axis).

BENEFITS

  • Piezoelectric Linear Accelerometer 
  • ±25g & ±100g Dynamic Ranges 
  • Wide Bandwidth to 6000Hz 
  • Circuit Board Mountable
  • Two Measurement Directions
  • 3.3 to 5.5Vdc Excitation Voltage
  • Hermetically Sealed
  • Piezo-Ceramic Shear Design
  • -40° to +125°C Operating Range
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  AC Response Embedded Accelerometers

  • Accelerometer Type  3-Wire Voltage

Electrical Characteristics

  • Full Scale Output Voltage (VDC) ±1.25

  • Excitation Voltage (VDC) 3.3 – 5.5

Signal Characteristics

  • Frequency Response (Hz) 2 to 6000

Body Features

  • Number of Axes  1

  • Weight (g) 3

  • Material  Ceramic

Mechanical Attachment

  • Mounting Type  Solder

Usage Conditions

  • Operating Temperature Range -40 – 125 °C [ -40 – 257 °F ]

Other

  • Overall Acceleration Range (±) (g) 25 – 100

  • Acceleration Range (±) (g) 25, 100

  • Sensitivity Range (mV/g) 12.5 – 50

  • Sensitivity (mV/g) 12.5, 50

  • Nonlinearity (%FSO) ±2

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.