Contact us to request more information about this model, including customization options

Contact Us

It is available in ±50g and ±500g dynamic ranges and offers a flat frequency response to 15kHz. The accelerometer features a hermetic construction in a TO-5 header configuration. The model 805 incorporates a stable piezo-ceramic crystal and an integrated charge converter amplifier in a 100% shielded housing suitable for many embedded OEM applications.

The accelerometer is offered in two configurations; one for adhesive mounting and one for stud mounting.


  • TO-5 Series Accelerometer 
  • 2-Wire IEPE Interface 
  • Low-Cost, Embedded Applications 
  • Wide Bandwidth to 15kHz 
  • ±50g and ±500g Range
  • Wide bandwidth up to 15kHz
  • Hermetically Sealed
  • -40°C to +100°C Operating Range
  • Case Grounded Design



Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  AC Response Embedded Accelerometers

  • Accelerometer Type  IEPE

Electrical Characteristics

  • Full Scale Output Voltage (VDC) ±5

  • Excitation Voltage (VDC) 18 – 30

  • Excitation Current (mA) 2 – 10

Signal Characteristics

  • Frequency Response (Hz) 1 to 8000

Body Features

  • Number of Axes  1

  • Weight (g) 5

  • Material  Stainless Steel

Mechanical Attachment

  • Mounting Type  Adhesive, Screw Mount

Usage Conditions

  • Operating Temperature Range -40 – 100 °C [ -40 – 212 °F ]


  • Overall Acceleration Range (±) (g) 50 – 500

  • Acceleration Range (±) (g) 50, 500

  • Sensitivity Range (mV/g) 10 – 100

  • Sensitivity (mV/g) 10, 100

  • Nonlinearity (%FSO) ±1

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.