Contact us to request more information about this model, including customization options

Contact Us
Overview

The package can be mounted in one of two orientations, allowing the measurement axis to be either parallel or perpendicular to the mounting surface without the use of costly brackets.  The accelerometer incorporates integral temperature compensation and offers a flat frequency response from DC to 1500Hz.

BENEFITS

  • PC Board Mountable Accelerometer 
  • Amplified Output 
  • Temperature Compensated 
  • High Over-Range Protection
  • ±25g to ±500g Ranges
  • Three Axis Mounting Options
  • Surface Mount Package
  • DC Response, Gas Damping
  • Hermetically Sealed
  • 5Vdc Excitation
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  DC Response Embedded Accelerometers

  • Accelerometer Type  MEMS DC

Electrical Characteristics

  • Zero Acceleration Output (mV) 2500 ±100

  • Full Scale Output Voltage (VDC) ±2

  • Excitation Voltage (VDC) 2.7 – 5.5

Signal Characteristics

  • Frequency Response (Hz) 0-800 to 0-1500

Body Features

  • Number of Axes  1

  • Weight (g) 1.5

  • Material  Ceramic

Mechanical Attachment

  • Mounting Type  Solder

Usage Conditions

  • Operating Temperature Range -40 – 125 °C [ -40 – 257 °F ]

Other

  • Overall Acceleration Range (±) (g) 25 – 500

  • Acceleration Range (±) (g) 100, 25, 250, 50, 500

  • Sensitivity Range (mV/g) 4 – 80

  • Sensitivity (mV/g) 4, 8, 20, 40, 80

  • Nonlinearity (%FSO) ±1

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.