Build and price the product now

Overview

The accelerometer is packaged on a ceramic substrate with an epoxy sealed ceramic cover and is designed for adhesive mounting.  The accelerometer is offered in ranges from ±2g to ±200g range and provides a flat frequency response to minimum 2000Hz. The silicon MEMS sensor is gas damped and incorporates over-range stops for high-g shock protection.

For a similar accelerometer designed for bolt mounting, see the model 3028.

BENEFITS

  • Piezo resistive MEMS 
  • DC Response 
  • Circuit Board Mountable 
  • Low Cost 
  • Adhesive Mounted
  • ±0.5% Non-linearity
  • Open Wheatstone Bridge
  • Gas Damping
  • Built-in Overrange Stops
  • Low Power Consumption

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  DC Response Embedded Accelerometers

  • Accelerometer Type  MEMS DC

Electrical Characteristics

  • Zero Acceleration Output (mV) ±25

  • Full Scale Output Voltage (VDC) ±.1

  • Excitation Voltage (VDC) 2 – 10

Signal Characteristics

  • Frequency Response (Hz) 0-150 to 0-2000

Body Features

  • Number of Axes  1

  • Weight (g) 3.1

  • Material  Ceramic

Mechanical Attachment

  • Mounting Type  Adhesive

Usage Conditions

  • Operating Temperature Range -40 – 125 °C [ -40 – 257 °F ]

Other

  • Overall Acceleration Range (±) (g) 2 – 200

  • Acceleration Range (±) (g) 10, 100, 2, 20, 200, 5, 50

  • Sensitivity Range (mV/g) .15 – 20

  • Sensitivity (mV/g) .25, .5, 1, 2.5, 5, 10, 20

  • Nonlinearity (%FSO) ±1

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.