Overview

The KMA36 sensor feature a system-on chip technology that combines a magnetoresistive element along with analog to digital converter and signal processing in a standard small package.  This model can operate from 3.0V to3.6V, by using Anisotropic Magneto Resistive(AMR) technology, the KMA36 can determine contactlessly the magnetic angle of an external magnet over 360°.
 

SPECIFICATIONS

  • Contactless angle measurement from 0° to 360°
  • Programmable resolution up to 13 bits
  • I2C communication
  • Very low hysteresis
  • Incremental model
  • Programmable zero position
  • Low power consumption  

PERFORMANCE

  • User programmable parameters
  • Low power mode
  • -40°C to 125°C accuracy:1°C
  • Sleep and automatic wake-up through I2C
  • Programmable zero position
  • Device address hardware configurable
  • Operates from 3.0V to 3.6V  

BENEFITS

  • 12-pin connector compatible with Digilent Pmod™
  • I2C interface
  • Secondary 12-pin connector allows daisy chain
  • FPGA fabric available for download
  • µC C code available for download
  • Programmable resolution up to 13 bits
  • Very low hysteresis
  • High accuracy mode  

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  Peripheral Modules

  • Sensor Type  Position

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.