Build and price the product now

Overview

The standard Z115, can be simply modified to meet specific requirements. Circuits can be added for regulated output.  Designs are available with and without covers and can be engineered for drop-in replacement of current assemblies. They allow for custom mounting, custom electrical connections and customerspecified life testing. Quantities are available as small as 100 units. 

BENEFITS

  • Ranges: 0–100 to 0–1000 mm 
  • Compact, Open Frame Design OEM Applications 
  • Customer Specific Design 
  • 100-piece Minimum Order

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  OEM Series

Signal Characteristics

  • Output Signal  Voltage Divider (Potentiometric)

Body Features

  • Housing Material  Polycarbonate + Stainless Mounting Bracket

Usage Conditions

  • Operating Temperature (Deg F) (°F) -40 – 200

  • Operating Temperature (°C) -40 – 93

Operation/Application

  • Resolution (mm) Continuous Analog

Industry Standards

  • IP Rating  IP50

  • Hazardous Area Approvals  No

Other

  • Full Stroke Ranges  50.8 – 1016 mm [ 2 – 40 in ]

  • Accuracy (% of FS) .25

  • Repeatability (% of FS) .02

  • Encoder Drive  No

  • Measuring Cable  Nylon-Coated Stainless Steel

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.