Build and price the product now

Overview

Originally designed for off-road construction equipment, the SR1A is the perfect low-cost solution for OEM and stocking distributors.  Available in 62-inch,125-inch and 175-inch stroke ranges, the SR1A is constructed of a rugged polycarbonate enclosure designed to withstand impact from harsh environments and rugged conditions. Each sensor ships with a handy mounting bracket to make just about any 

installation very simple. Every SR1A ships with a field installable mating connector and optional cordsets are available. 

BENEFITS

  • Precision Potentiometric (Voltage Divider) Output 
  • 0–62, 0–125 and 0-175 inch Range Options 
  • Designed for Outdoor & IP67 environments 
  • In Stock for Quick Delivery! 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  SR Series, IP67 String Pots

Signal Characteristics

  • Output Signal  Voltage Divider (Potentiometric)

Body Features

  • Housing Material  Polycarbonate + Stainless Mounting Bracket

Usage Conditions

  • Operating Temperature (Deg F) (°F) -40 – 185

  • Operating Temperature (°C) -40 – 85

Operation/Application

  • Resolution (mm) 16 bit

Industry Standards

  • IP Rating  IP67

  • Hazardous Area Approvals  No

Other

  • Full Stroke Ranges (mm) 1587.5, 3175, 4445

  • Full Stroke Ranges (in) 125, 175, 62.5

  • Accuracy (% of FS) .5

  • Repeatability (% of FS) .02

  • Encoder Drive  No

  • Measuring Cable  Nylon-Coated Stainless Steel

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.