Build and price the product now

Overview

Suitable for factory and harsh environment applications requiring linear position feedback in ranges up to 60”.  As a member of our innovative family of NEMA 4 rated cable actuated sensors, the PT8CN installs in minutes by simply mounting its body to a fixed surface and attaching its cable to the movable object.  Perfect parallel alignment not required. 

BENEFITS

  • Industrial Grade String Pot 
  • Absolute Linear Position to 60 inches (1524 mm) 
  • Aluminum or Stainless Steel Enclosure Options 
  • NEMA 6 / IP67 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  PT8, Harsh-Environment Series

Signal Characteristics

  • Output Signal  CAN

Body Features

  • Housing Material  Aluminum, Stainless Steel

Usage Conditions

  • Operating Temperature (Deg F) (°F) -40 – 185

  • Operating Temperature (°C) -40 – 85

Operation/Application

  • Resolution (mm) 16 bit

Industry Standards

  • IP Rating  IP67, IP68

  • Hazardous Area Approvals  No

Other

  • Full Stroke Ranges 50.8 – 1524 mm [ 2 – 60 in ]

  • Accuracy (% of FS) .1

  • Repeatability (% of FS) .02

  • Encoder Drive  No

  • Measuring Cable  All Plastic, Bare Stainless Steel, Nylon-Coated Stainless Steel

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.